Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Rollers Conveyer Components
UMRHW, UMRHV - Urethane Mold Bearings/Eccentric Bushings - Inner Wheel Protruded (for Heavy Load)
Misumi
...
UMRHW, UMRHV - Urethane Mold Bearings/Eccentric Bushings - Inner Wheel Protruded (for Heavy Load)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
UMRHW45
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Type
TS
Material of Tire Part
MATTP
Color of Tire Part
COLORTP
Hardness of Tire Part
HARDTP
Material of Bearing - Inner Wheel
MATBIW
Material of Bearing - Outer Wheel
MATBOW
Material of Bearing - Ball
MATBB
Material of Bearing - Shield
MATBS
Operating Temperature
OT [°C]
D
D [mm]
d
DD [mm]
d Tolerance
DDTOL [mm]
d1
DD1 [mm]
d2
DD2 [mm]
1
2
3
4
5
6
7
8
9
UMRHW30
W
Thermoplastic Ether Urethane
Brown
Shore A95
52100 Bearing Steel
52100 Bearing Steel
52100 Bearing Steel
Steel
-20~40
30
8
0/-0.04
12.0
22
UMRHW35
W
Thermoplastic Ether Urethane
Brown
Shore A95
52100 Bearing Steel
52100 Bearing Steel
52100 Bearing Steel
Steel
-20~40
35
8
0/-0.04
12.0
22
UMRHW40
W
Thermoplastic Ether Urethane
Brown
Shore A95
52100 Bearing Steel
52100 Bearing Steel
52100 Bearing Steel
Steel
-20~40
40
12
0/-0.04
18.3
32
UMRHW45
W
Thermoplastic Ether Urethane
Brown
Shore A95
52100 Bearing Steel
52100 Bearing Steel
52100 Bearing Steel
Steel
-20~40
45
15
0/-0.04
21.6
35
UMRHW50
W
Thermoplastic Ether Urethane
Brown
Shore A95
52100 Bearing Steel
52100 Bearing Steel
52100 Bearing Steel
Steel
-20~40
50
20
0/-0.04
25.1
37
UMRHW55
W
Thermoplastic Ether Urethane
Brown
Shore A95
52100 Bearing Steel
52100 Bearing Steel
52100 Bearing Steel
Steel
-20~40
55
20
+0.005/-0.012
29.3
47
UMRHW60
W
Thermoplastic Ether Urethane
Brown
Shore A95
52100 Bearing Steel
52100 Bearing Steel
52100 Bearing Steel
Steel
-20~40
60
20
+0.005/-0.012
29.3
47
UMRHW65
W
Thermoplastic Ether Urethane
Brown
Shore A95
52100 Bearing Steel
52100 Bearing Steel
52100 Bearing Steel
Steel
-20~40
65
25
+0.005/-0.012
33.8
52
UMRHW70
W
Thermoplastic Ether Urethane
Brown
Shore A95
52100 Bearing Steel
52100 Bearing Steel
52100 Bearing Steel
Steel
-20~40
70
25
+0.005/-0.012
33.8
52
Sıkıştırılmış görünümü göster (9 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Misumi
- UMRHW, UMRHV
Shorttext
Urethane Mold Bearings/Eccentric Bushings - Inner Wheel Protruded (for Heavy Load)
Son değişiklik
29.11.2024 04:43:17
Parça
Anahtar Kelimeler
Bushings
Heavy
Inner
Mold
Urethane
Wheel
metric
Sınıflandırmalar
CNS
CNSERPBASE Object Properties